Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CWS boco
Description
Paradise Disinfect NT
Bill of material
CWS-boco - Washroom means Paradise - disinfectant dispenser Par - Paradise Disinfect NT - Paradise Disinfect NT_Plastic-CWS-Paradise Disinfect NT-White
WEIGHTNETKG
Weight Net (Kg)
0.791
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Hand disinfection dipenser non-touch
PRODUCTFAMILY
Product family
CWS ParadiseLine
PRODUCTSKU
Product SKU
4026000
NOMINALWIDTH
Nominal width
94
NOMINALHEIGHT
Nominal height
320
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Switzerland
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Date of publishing
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Sanitary Dispensing And Disposal Units
UNICLASS20CODE
Uniclass 2.0 Code
PR-31-76
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary appliances/fittings
UNICLASS14CODE
Uniclass 1.4 Code
JN13
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
93.6 mm
HEIGHT
Height
320.2 mm
DEPTH
Depth
120.4 mm
URL
http://www.cws-boco.de/de-DE/node/20146
PRODUCTCERTIFICATION
Product certification
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxfcAAC_1439298770.pdf
PRODUCTGUID
Product Guid
52b1bf66-21b3-498b-863d-691cb059ad0b
MANUFACTURERURL
Manufacturer URL
http://www.cws-boco.de/de-DE/
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxaNAAS_1439297038.pdf
EANCODE
EAN code
4049657014660
BESCHREIBUNG
Description
Paradise Disinfect NT disinfectant dispenser for 500 ml of disinfectant gel for hand disinfection in hygiene-sensitive areas (subject to the 30-second working time and recommended dosage). Sensor-controlled output with automatic stop function and electronic function display. "Easy cleaning" and "Click-in-Bottle" systems guarantee rapid and clean replacement of the cartridges. No dripping thanks to recirculation pump. Gel pump with integrated reserve tank (approx. 30 portions) generates approx. 170 portions of disinfection gel. Upside-down cartridge ensures product is completely consumed. Housing made of impact-proof, anti-static plastic, with lock. Rounded edges ensure no risk of injury. Disinfection instruction shown on panel. Comes complete with fastening materials, delivery and installation. Dispenser & panel: Dispenser with panel white: 4026000 Disinfection Gel 500ml: Disinfect: 5487000
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    EWAR - Ernst Wagner
    WP101e - sensor soap dispenser 500ml
    CWS boco
    Paradise Foam NT
    EWAR - Ernst Wagner
    WP120 - Disinfectant dispenser 500ml
    CWS boco
    Paradise Paperroll
    CWS boco
    Paradise Dry NT
    CWS boco
    Paradise DUO
    CWS boco
    Paradise Foam Slim
    CWS boco
    Paradise Dry Slim
Previews
3D
2D
Download CAD models