Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
CWS boco
Description
Paradise Dry Slim
Bill of material
CWS-boco - Washroom means Paradise - Towel Dispensers Paradise - Paradise Dry Slim - Paradise Dry Slim_Plastic-CWS-Paradise Dry Slim-Green
WEIGHTNETKG
Weight Net (Kg)
6.323
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Cotton towel dispenser
PRODUCTFAMILY
Product family
CWS ParadiseLine
PRODUCTSKU
Product SKU
4502000
NOMINALWIDTH
Nominal width
332
NOMINALHEIGHT
Nominal height
485
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Switzerland
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Date of publishing
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Sanitary Dispensing And Disposal Units
UNICLASS20CODE
Uniclass 2.0 Code
PR-31-76
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary appliances/fittings
UNICLASS14CODE
Uniclass 1.4 Code
JN13
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
331.5 mm
HEIGHT
Height
485 mm
DEPTH
Depth
256.9 mm
YOUTUBECLIP
Youtube clip
https://www.youtube.com/watch?v=o-izBTqMRGE
URL
http://cws-boco.ie/en-IE/node/16926
PRODUCTCERTIFICATION
Product certification
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxDnAAK_1439284011.pdf
PRODUCTGUID
Product Guid
849dfe56-12be-4636-b746-ea9b76b3aae8
MANUFACTURERURL
Manufacturer URL
http://cws-boco.ie/en-IE/
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxE2AAK_1439284102.pdf
EANCODE
EAN code
4049657000502
BESCHREIBUNG
Description
Paradise Dry Slim cotton towel dispenser for a cotton hand towel roll measuring 35 × 0.21 m with automatic feed-in of the used towel and the roll end (retraction system), time interval of retraction can be set (6, 12, 16, 20 seconds). The 2-chamber system guarantees hygienic separation of the fresh and used single-use cotton towel. Rapid and simple filling with the "Easy-Loading" system, dispenser with integrated fill-level display. Housing made of impact-proof, anti-static plastic, with lock. Rounded edges ensure no risk of injury. The white front can be customised with panels in a variety of colours. Comes complete with fastening materials, delivery and installation, without cotton towel roll (available to rent on subscription). Dispensers & panels: Dispenser with panel white: 4502000, Dispenser without panel: 4502010 Panel active white: 122021000, Panel royal red: 122021022, Panel black pearl: 122021021, Panel navy blue: 122021044, Panel forest green: 122021045, Panel posh purple: 122021040, Panel silversense: 122021060, Panel individual: variable Cotton towel rolls: Slim white: 153000, Slim blue: 154000
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models