Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
CWS boco
Description
Paradise Paperroll
Bill of material
CWS-boco - Washroom means Paradise - roller towel dispenser Paradise - Paradise Paper Roll - Paradise Paperroll_Plastic-CWS-Paradise Paperroll-Green
WEIGHTNETKG
Weight Net (Kg)
3.905
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Roll paper dispenser
PRODUCTFAMILY
Product family
CWS ParadiseLine
PRODUCTSKU
Product SKU
4205000
NOMINALWIDTH
Nominal width
349
NOMINALHEIGHT
Nominal height
425
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Switzerland
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Date of publishing
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Sanitary Dispensing And Disposal Units
UNICLASS20CODE
Uniclass 2.0 Code
PR-31-76
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary appliances/fittings
UNICLASS14CODE
Uniclass 1.4 Code
JN13
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
349.1 mm
HEIGHT
Height
425 mm
DEPTH
Depth
250.8 mm
YOUTUBECLIP
Youtube clip
https://www.youtube.com/watch?v=hVa3saTyghM
URL
http://cws-boco.ie/en-IE/node/16916
PRODUCTCERTIFICATION
Product certification
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxJWAA0_1439286449.pdf
PRODUCTGUID
Product Guid
405666f1-e8cb-4d64-8155-b41711f04ab7
MANUFACTURERURL
Manufacturer URL
http://cws-boco.ie/en-IE/
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxK0AAK_1439286510.pdf
EANCODE
EAN code
4049657000540
BESCHREIBUNG
Description
Paradise Paperroll roll paper hand towel dispenser for 100 m of paper roll, 22 cm wide. Paper can be removed in sections measuring approx. 25 cm (easy pull-out). Automatic cutting system with protective cover to prevent injury. Next section fed to within reach. "Easy-Loading" system for quick filling. Rounded edges ensure no risk of injury. The white front can be customised with panels in a variety of colours. Comes complete with fastening materials, delivery and installation. Dispensers & panels: Dispenser with panel white: 4205000, Dispenser without panel: 4205010 Panel active white: 120711000, Panel royal red: 120711022, Panel black pearl: 120711021, Panel navy blue: 120711044, Panel forest green: 120711045, Panel posh purple: 120711040, Panel silversense: 120711060, Panel individual: variable Roll paper: white, 100m, 3-ply: 288001, blue, 100m, 3-ply: 289000
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models