Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
Han D-M-Kontakt f. Han Q12/0 LP-Adapter
Bill of material
HARTING 09150006191
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09150006191
DESCSHORT
Short Description
PCB contact, Operating current: ≤7.5 A, Male, Copper alloy, Silver plated
DESCLONG
Long Description
PCB contact, Operating current: ≤7.5 A, Male, Copper alloy, Silver plated
MANUTYPEDESC
Manufacturer Type Description
Han D-M-Kontakt f. Han Q12/0 LP-Adapter
SUPPLIERALTNO
Alternative product number
09 15 000 6191
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB754
Contact design
Pin
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han D-M-Kontakt f. Han Q12/0 LP-Adapter, Han D®
AAO742
Brand
Han D®
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAU734
Manufacturer product description
PCB contact, Operating current: ≤7.5 A, Male, Copper alloy, Silver plated
AAW338
Manufacturer product designation
PCB contact, Operating current: ≤7.5 A, Male, Copper alloy, Silver plated, Han D-M-Kontakt f. Han Q12/0 LP-Adapter
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Los usuarios que vieron esto, también se interesaron en
    HARTING
    D-Sub, MA AWG 18-22 crimp cont
    HARTING
    InduCom 9p 1T-entry kn-screw 4-40
    HARTING
    D-Sub crimp 9-pole male assembly
    HARTING
    M12 Crimp Slim Design 4pol D-coded male
    HARTING
    Han D M contact f. PCB adapter (Au)
    HARTING
    cable clamp metal hood 9-37P dia. 9-12mm
    HARTING
    Han D R15 stift-c 2,5 mm Ag
    HARTING
    Han D F Crimp Contact Ag AWG 14
Previews
3D
Dimensión
2D
Descarga de modelos CAD