Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
cable clamp metal hood 9-37P dia. 9-12mm
Bill of material
HARTING 61030000143
PREVIEW
Preview
MANUID
Product number of the Manufacturer
61030000143
DESCSHORT
Short Description
Cable clamp, D-Sub 1 ... 4, Cable diameter: 9 ... 12 mm
DESCLONG
Long Description
Cable clamp, D-Sub 1 ... 4, Cable diameter: 9 ... 12 mm
MANUTYPEDESC
Manufacturer Type Description
cable clamp metal hood 9-37P dia. 9-12mm
SUPPLIERALTNO
Alternative product number
61 03 000 0143
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAO057
Product type
cable clamp metal hood 9-37P dia. 9-12mm
AAU734
Manufacturer product description
Cable clamp, D-Sub 1 ... 4, Cable diameter: 9 ... 12 mm
AAW338
Manufacturer product designation
Cable clamp, D-Sub 1 ... 4, Cable diameter: 9 ... 12 mm
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models