Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
640000155 - IA RADIO
Bill of material
640000155 - IA RADIO
REF
Reference
640000155
LODLEVEL
Level of details
MAT
Material
ABS + polycarbonate
H
Dimensions (LxHxP)
94 x 51 x 37 mm
P
Weight
100 (with batteries) g
IP
30
IK
/
COLOR
Color
White RAL 9003
INST
Installation
Surface mounting
WIR
Maximum gauge for connection in base
/ mm²
ALIM
Power supply range
2 lithium batteries 3V V
ISTD
Standby current (24V)
30 µA
ICMD
In case of command current (24V)
9 mA
VIS
Visual signal
Red fixed LED
ACS
Accoustical signal
/ dB
TEMPOP
Operating temperature
-10 +60 °C
TEMPST
Storage temperature
-10 +60 °C
HR
Maximum relative humidity
93% without condensation %
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CHUBB FRANCE
    443200111 - DETECTEUR FLAMME UV 55000-025
    CHUBB FRANCE
    690000009 - BAIE 42U RESONANCE
    CHUBB FRANCE
    690000006 - COFFRET S DEPORTE
    CHUBB FRANCE
    640000083 - DETECTEUR FLAMME IR² 016581
    CHUBB FRANCE
    640000156 - OC05FEX
    CHUBB FRANCE
    627000005 - DM MCP3A-R000SF-A207-01
Previews
3D
Dimension
2D
Download CAD models