Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
443200111 - DETECTEUR FLAMME UV 55000-025
Bill of material
443200111 - DETECTEUR FLAMME UV 55000-025
REF
Reference
443200111
LODLEVEL
Level of details
MAT
Material
ABS
H
Dimensions (LxHxP or DiamxP)
100 x 48 (with base) mm
P
Weight
210 g
IP
66
IK
/
COLOR
Color
White
INST
Installation
Surface mounting
ACC
Accessories
- Adjustable mount 29600-458 -Remote indicator 53832-070
WIR
Maximum gauge for connection in base
1.5 mm²
ALIM
Power supply range
12 - 33 V
ISTD
Standby current (24V)
0.55 mA
IALARM
Alarm current (24V)
52 mA
IFAULT
Fault current (24V)
/ mA
ICC
Integrated short circuit isolators
/
PHEN
detected phenomena
Flame UV
TEC
Technology
Conventional
ALIND
Integrated Alarm indicator
Yes
REMO
Remote indicator output
Option
TRESH
Number of alarm treshold
2
ADR
Coding method
/
TEST
Functional test
UV lamp, busen gas burner, lighter
SMAX
Maximum protected area
/
HMAX
Maximum instalation protected
25 m
TEMPOP
Operating temperature
- 40 + 70 °C
TEMPST
Storage temperature
- 40 + 85 °C
HR
Maximum relative humidity
95 % without condensation %
ATEX
ATEX certification
No
NF
NF SSI certification number
LUV 001 A
CEDOP
CE DPC/ RPC or DOP
0832-CPD-1318
AC
Aptitude certificate
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models