Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
640000083 - DETECTEUR FLAMME IR² 016581
Bill of material
640000083 - DETECTEUR FLAMME IR² 016581
REF
Reference
640000083
LODLEVEL
Level of details
MAT
Material
ZINC ALLOY
H
Dimensions (LxHxP or DiamxP)
108 X 142 X 82 mm
P
Weight
2000 g
IP
65
IK
/
COLOR
Color
Blue
INST
Installation
Surface mounting
ACC
Accessories
- Stainless Steel Adjustable Mount
WIR
Maximum gauge for connection in base
1 to 4 mm²
ALIM
Power supply range
14 - 30 V
ISTD
Standby current (24V)
8 mA
IALARM
Alarm current (24V)
28 mA
IFAULT
Fault current (24V)
/ mA
ICC
Integrated short circuit isolators
No
PHEN
detected phenomena
Flame IR
TEC
Technology
Conventional
ALIND
Integrated Alarm indicator
Yes
REMO
Remote indicator output
No
TRESH
Number of alarm treshold
3
ADR
Coding method
/
TEST
Functional test
IR lamp, busen gas burner
SMAX
Maximum protected area
/
HMAX
Maximum instalation protected
25 m
TEMPOP
Operating temperature
- 10 + 55 °C
TEMPST
Storage temperature
- 20 + 65 °C
HR
Maximum relative humidity
95 % without condensation %
ATEX
ATEX certification
No
NF
NF SSI certification number
LIR 009 A2
CEDOP
CE DPC/ RPC or DOP
0832-CPR-F0582
AC
Aptitude certificate
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models