Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
640000109 - DAC EE
Bill of material
640000109 - DAC EE
REF
Reference
640000109
LODLEVEL
Level of details
MAT
Cabinet material and color
/
D
Dimensions (LxHxP)
160 x 130 x 61 mm
P
Weight
/ kg
IP
42
INST
Installation
On Wall
ALIM
Mains power supply range
/ VAC
PSU1E
Power consumned at the primary power supply
/ VA
PSU2BAT
Batteries
/
PSUS
Max power output
24VDC 192W - 48 VDC 96W W
DIS
Display / Size
No
TEC
Technology
Conventional
NBENT
Number of inputs
2
NBSOR
Number of outputs
1
TEMPOP
Operating temperature
/ °C
TEMPST
Storage temperature
/ °C
HR
Maximum relative humidity
/ %
NF
NF SSI certification number
18/01.02
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CHUBB FRANCE
    640000156 - OC05FEX
    CHUBB FRANCE
    600000105 - UTC.PACK 4ZD EVAC/4F EVOL B V2
    CHUBB FRANCE
    627000001 - DM MCP5A-RP01SF-A207-01
Previews
3D
Dimension
2D
Download CAD models