Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
627000001 - DM MCP5A-RP01SF-A207-01
Bill of material
627000001 - DM MCP5A-RP01SF-A207-01
REF
Reference
627000001
LODLEVEL
Level of details
MAT
Material
Noryl
H
Dimensions (LxHxP or DiamxP)
93 x 89 x 60 mm
P
Weight
160 g
IP
24D
IK
7
COLOR
Color
Red
INST
Installation
Surface mounting
ACC
Accessories
Reset key
WIR
Maximum gauge for connection
1.5 mm²
ALIM
Power supply range
12 - 30 V
ISTD
Standby current (24V)
400 µA
IALARM
Alarm current (24V)
4 mA
ICC
Integrated short circuit isolators
No
USE
Use
Evacuation command
TYP
Type
A
TEC
Technology
Conventional
MCDE
Command mode
Non frangible element
ALIND
Integrated Alarm indicator
Yes
REMO
Integrated protection cover
No
ADR
Coding method
Coding wheels
TEMPOP
Operating temperature
- 25, + 50 °C
TEMPST
Storage temperature
- 25, + 60 °C
HR
Maximum relative humidity
93 % without condensation %
ATEX
ATEX certification
No
NFC
NF SSI certification number
DM 017 A
CEDOP
CE DPC/ RPC or DOP
0832-CPD-0650
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели