Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
600000105 - UTC.PACK 4ZD EVAC/4F EVOL B V2
Bill of material
600000105 - UTC.PACK 4ZD EVAC/4F EVOL B V2
REF
Reference
600000105
LODLEVEL
Level of details
MAT
Cabinet material and color
RAL 7015
D
Dimensions (LxHxP)
300 x 356 x 108 mm
P
Weight
< 9 (with batteries) kg
IP
30
INST
Installation
On wall
ALIM
Mains power supply range
230 (+10% - 15%) VAC
PSU1
cie power supply
Integrated
PSU1BAT
Batteries for detection power supply
1 x 3,2 Ah
PSU1E
Power consumned at the primary cie power supply
< 50 (for both detection power supply and CMSI power supply) VA
PSU2
CMSI power supply
Integrated
PSU2BAT
Batteries for CMSI power supply
1 x 3,2 Ah
PSU2E
Power consumned at the primary CMSI power supply
< 50 (for both detection power supply and CMSI power supply) VA
DIS
Display / Size
\
TEC
Technology
Conventional
ZD
Number of detection zones
4
AD
Number of points
128
ZA
Number of evacuation zones
1
F
Number of fire protection functions
4
NET
Networkability
No
REM
Remote cabinet
No
PRINT
Printer output
Yes
MOD
Modem
External
TEMPOP
Operating temperature
-5 to +40 °C
TEMPST
Storage temperature
-10 up to +50 °C
HR
Maximum relative humidity
93 % without condensation %
NFC
NF SSI certification number
CMSI 088 B
CEDOP
CE DPC/ RPC or DOP
/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models