Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
630140101CS - SON'ECLA BAASL Ma-Me NN
Bill of material
630140101CS - SON'ECLA BAASL Ma-Me NN
REF
Reference
630140101CS
LODLEVEL
Level of details
MAT
Cabinet material and color
ABS
D
Dimensions (LxHxP)
300 x 185 x 65 mm
P
Weight
1,3 (with batteries) kg
IP
30
IK
03
INST
Installation
Wall
ACC
Accessories
- Module de télécommande TMS 300 : 520000009
ALIM
Mains power supply range
230 (+10% - 15%) VAC
PSU1E
Power consumned at the primary power supply
10 VA
PSU2BAT
Batteries
2 x NIMH / 9V / 170 mAh
DIS
Display / Size
No
TEC
Technology
Conventional
LIGN
Numer of call points lines
3
ZD
Number of zones
1
AC
Accoustical signal
NFS 32001
ACCC
Accoustical level or class of NFS 32001 signal
90 dB 1m
ACV
Vocal signal
Yes
ACVL
Multilingual vocal message
Yes
ACVMOD
Number of vocable configurable modes
2
VIS
Visual signal
Yes
VISC
Color of vsiual signal
Red
VISF
Frequency of visual signal
1 Hz
VSCAT
Visual signal category
Wall mount
VSCOUV
Volume covered by visual signal
/
TEMPOP
Operating temperature
-10 up to +50 °C
TEMPST
Storage temperature
-10 up to +50 °C
HR
Maximum relative humidity
/ %
NF
NF SSI certification number
Ma 89195
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CHUBB FRANCE
    630140102CS - SON'ECLA BAAL Ma NN
    CHUBB FRANCE
    630140103CS - SON'ECLA BAASL Sa NFS NN
    CHUBB FRANCE
    446300035cs - DAD SECOURU CHUBB SECURITE
    CHUBB FRANCE
    627000006 - DM MCP3A-R000SF-A207-01C
    CHUBB FRANCE
    627000015 - DM WCP3A-R000SF-A207-01
    CHUBB FRANCE
    627000005 - DM MCP3A-R000SF-A207-01
    CHUBB FRANCE
    630140105CS - SON'ECLA BAAL Sa NN
Previews
3D
Dimension
2D
Download CAD models