Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
630140103CS - SON'ECLA BAASL Sa NFS NN
Bill of material
630140103CS - SON'ECLA BAASL Sa NFS NN
REF
Reference
630140103CS
LODLEVEL
Level of details
MAT
Cabinet material and color
ABS
D
Dimensions (LxHxP)
300 x 185 x 65 mm
P
Weight
1,3 (with batteries) kg
IP
30
IK
03
INST
Installation
Wall
ACC
Accessories
/
ALIM
Mains power supply range
230 (+10% - 15%) VAC
PSU1E
Power consumned at the primary power supply
10 VA
PSU2BAT
Batteries
2 x NIMH / 9V / 170 mAh
DIS
Display / Size
No
TEC
Technology
Conventional
LIGN
Numer of call points lines
/
ZD
Number of zones
/
AC
Accoustical signal
NFS 32001
ACCC
Accoustical level or class of NFS 32001 signal
90 dB 1m
ACV
Vocal signal
No
ACVL
Multilingual vocal message
No
ACVMOD
Number of vocable configurable modes
/
VIS
Visual signal
Yes
VISC
Color of vsiual signal
Red
VISF
Frequency of visual signal
1 Hz
VSCAT
Visual signal category
Wall mount
VSCOUV
Volume covered by visual signal
/
TEMPOP
Operating temperature
-10 up to +50 °C
TEMPST
Storage temperature
-10 up to +50 °C
HR
Maximum relative humidity
/ %
NF
NF SSI certification number
Sa 96024
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models