Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
446300035cs - DAD SECOURU CHUBB SECURITE
Bill of material
446300035CS - DAD SECOURU CHUBB SECURITE
REF
Reference
446300035CS
LODLEVEL
Level of details
MAT
Cabinet material and color
ABS
D
Dimensions (LxHxP)
300 x 185 x 65 mm
P
Weight
2,4 (with batteries) kg
IP
30
INST
Installation
On Wall
ALIM
Mains power supply range
230 (+10% - 15%) VAC
PSU1E
Power consumned at the primary power supply
/ VA
PSU2BAT
Batteries
2 x 12V / 1,2 Ah
PSUS
Max power output
4 W
DIS
Display / Size
No
TEC
Technology
Conventional
NBENT
Number of inputs
2
NBSOR
Number of outputs
1
TEMPOP
Operating temperature
/ °C
TEMPST
Storage temperature
/ °C
HR
Maximum relative humidity
/ %
NF
NF SSI certification number
DAD 021 1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models