Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
630140017CS - SON'ECLA TYPE 4 C PILE CHUBB
Bill of material
630140017CS - SON'ECLA TYPE 4 C PILE CHUBB
REF
Reference
630140017CS
LODLEVEL
Level of details
MAT
Cabinet material and color
ABS
D
Dimensions (LxHxP)
300 x 185 x 85 mm
P
Weight
0,8 (with batteries) kg
IP
30
IK
/
INST
Installation
Wall
ACC
Accessories
/
ALIM
Mains power supply range
/ VAC
PSU1E
Power consumned at the primary power supply
/ VA
PSU2BAT
Batteries
2 x 9V
DIS
Display / Size
No
TEC
Technology
Conventional
LIGN
Numer of call points lines
/
ZD
Number of zones
/
AC
Accoustical signal
NFS 32001
ACCC
Accoustical level or class of NFS 32001 signal
90 dB 1m
ACV
Vocal signal
No
ACVL
Multilingual vocal message
NA
ACVMOD
Number of vocable configurable modes
/
VIS
Visual signal
Yes
VISC
Color of vsiual signal
Red
VISF
Frequency of visual signal
1 Hz
VSCAT
Visual signal category
Wall mount
VSCOUV
Volume covered by visual signal
/
TEMPOP
Operating temperature
-10 up to +50 °C
TEMPST
Storage temperature
-10 up to +50 °C
HR
Maximum relative humidity
/ %
NF
NF SSI certification number
/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CHUBB FRANCE
    627000005 - DM MCP3A-R000SF-A207-01
    CHUBB FRANCE
    630140102CS - SON'ECLA BAAL Ma NN
    CHUBB FRANCE
    627000025 - MCP3A-R000SF-A207-03
    CHUBB FRANCE
    640200049 - ENDA2000-NEXUS PULSE 110 DL/DC
    CHUBB FRANCE
    640200054 - ESJA2000W plafond socle haut
    CHUBB FRANCE
    640000133 - SYV VAD
    CHUBB FRANCE
    640200053 - ESJA1000W mur socle haut
    CHUBB FRANCE
    640000130 - DS DL ROLPVAD
    CHUBB FRANCE
    444000028 - DAGS 3000 RL
    CHUBB FRANCE
    640200047 - SIRENE SYV/C/T/M/L/CLs B/10-60V
    CHUBB FRANCE
    444000029 - DAGS BZ1L
    CHUBB FRANCE
    630140105CS - SON'ECLA BAAL Sa NN
    CHUBB FRANCE
    640200055 - ESJA2000W plafond socle bas
    CHUBB FRANCE
    640200048 - ENDA1000-NEXUS PULSE 105 DL/DC
Previews
3D
Dimension
2D
Download CAD models