Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
627000025 - MCP3A-R000SF-A207-03
Bill of material
627000025 - MCP3A-R000SF-A207-03
REF
Reference
627000025
LODLEVEL
Level of details
MAT
Material
Noryl
H
Dimensions (LxHxP or DiamxP)
93 x 89 x 60 mm
P
Weight
160 g
IP
24D
IK
7
COLOR
Color
Red
INST
Installation
Surface mounting
ACC
Accessories
Reset key
WIR
Maximum gauge for connection
1.5 mm²
ALIM
Power supply range
<30 V
ISTD
Standby current (24V)
0 µA
IALARM
Alarm current (24V)
NA mA
ICC
Integrated short circuit isolators
NA
USE
Use
Fire protection command
TYP
Type
A
TEC
Technology
Conventional
MCDE
Command mode
Non frangible element
ALIND
Integrated Alarm indicator
No
REMO
Integrated protection cover
No
ADR
Coding method
NA
TEMPOP
Operating temperature
- 25, + 50 °C
TEMPST
Storage temperature
- 25, + 60 °C
HR
Maximum relative humidity
93 % without condensation %
ATEX
ATEX certification
No
NFC
NF SSI certification number
BCM 005 A
CEDOP
CE DPC/ RPC or DOP
NA
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models