Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
640200053 - ESJA1000W mur socle haut
Bill of material
640200053 - ESJA1000W mur socle haut
REF
Reference
640200053
LODLEVEL
Level of details
MAT
Material
ABS
D
Dimensions (LxHxP or DiamxP)
97,5 x 122 mm
P
Weight
305 g
IP
65 C
IK
4
COLOR
Color
White
INST
Installation
Surface mounting
ACC
Accessories
/
WIR
Maximum gauge for connection
2.5 mm²
ALIM
Power supply range
17 - 60 V
ISTD24
Average current under command (24V)
30 mA
ISTD48
Average current under command (48V)
30 mA
ACC2
Accoustical signal
NFS 32001
ACCC
Accoustical level or class of NFS 32001 signal
90 dB 1m
ACV
Vocal signal
No
ACVL
Multilingual vocal message
NA
ACVMOD
Number of vocable configurable modes
NA
VIS
Visual signal
Yes
VISC
Color of vsiual signal
Red
VISF
Frequency of visual signal
0.5 Hz
VSCAT
Visual signal category
Wall mounting
VSCOUV
Volume covered by visual signal
W-2,4-7,5
TEMPOP
Operating temperature
-25 up to +70 °C
TEMPST
Storage temperature
-25 up to +70 °C
HR
Maximum relative humidity
93 % without condensation %
ATEX
ATEX certification
No
NFC
NF SSI certification number
DS 046 H
CEDOP
CE DPC/ RPC or DOP
0333-CPR-075541
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models