Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
627000006 - DM MCP3A-R000SF-A207-01C
Bill of material
627000006 - DM MCP3A-R000SF-A207-01C
REF
Reference
627000006
LODLEVEL
Level of details
MAT
Material
Noryl
H
Dimensions (LxHxP or DiamxP)
108 x 94 x 61 mm
P
Weight
160 g
IP
24D
IK
7
COLOR
Color
Red
INST
Installation
Surface mounting
ACC
Accessories
Reset key
WIR
Maximum gauge for connection
1.5 mm²
ALIM
Power supply range
<30 V
ISTD
Standby current (24V)
0 µA
IALARM
Alarm current (24V)
NA mA
ICC
Integrated short circuit isolators
NA
USE
Use
Evacuation command
TYP
Type
A
TEC
Technology
Conventional
MCDE
Command mode
Non frangible element
ALIND
Integrated Alarm indicator
Yes
REMO
Integrated protection cover
Yes
ADR
Coding method
NA
TEMPOP
Operating temperature
- 25, + 50 °C
TEMPST
Storage temperature
- 25, + 60 °C
HR
Maximum relative humidity
93 % without condensation %
ATEX
ATEX certification
No
NFC
NF SSI certification number
NA
CEDOP
CE DPC/ RPC or DOP
0832-CPD-0648
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CHUBB FRANCE
    627000026 - MCP3A-R000SF-A207-03C
    CHUBB FRANCE
    627000015 - DM WCP3A-R000SF-A207-01
    CHUBB FRANCE
    627000025 - MCP3A-R000SF-A207-03
    CHUBB FRANCE
    427200216 - DM A CLE RE-ARMEMENT DAD
    CHUBB FRANCE
    640000122 - DVAF SOLISTA ROUGE MUR S. BAS
    CHUBB FRANCE
    640000126 - DS ROLP AB SOCLE BAS
    CHUBB FRANCE
    627000011 - DM MCP2A-R910SF-A207-01
    CHUBB FRANCE
    630140103CS - SON'ECLA BAASL Sa NFS NN
    CHUBB FRANCE
    630140106CS - SON'ECLA BAAS Pr 2B NN
    CHUBB FRANCE
    640000124 - DVAF SOLISTA ROUGE PLAF S BAS
    CHUBB FRANCE
    627000004 - DM MCP5A-RP02SF-A207-01C
    CHUBB FRANCE
    600000104 - UTC.PACK 4ZD EVAC/2F EVOL B V2
    CHUBB FRANCE
    627000010 - DM MCP4A-G000SF-A207-01
    CHUBB FRANCE
    640000130 - DS DL ROLPVAD
Previews
3D
Dimension
2D
Download CAD models