Catalog navigation
CAD模型選擇
可提供的產品: 5
HELP_VARIABLE
Company
Debrunner Acifer Bewehrungstechnik
Description
TYPE PG S2
Bill of material
PG-S2-14-E112-L300
TYP
Type
SD
Diameter
mm
S
Division
150 mm
B
mm
Enter value for B
mm
cm
inch
ft
C
mm
LS
mm
T
36 mm
E1
11 mm
T2
mm
L
Length
mm
ETAPPE2
Phase 2
A3
mm
Enter value for A3
mm
cm
inch
ft
E
mm
KASTEN
Open/Closed
LODLEVEL
LOD Level
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Previews
3D
尺寸
2D
下載CAD模型