Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Debrunner Acifer Bewehrungstechnik
Description
TYPE PU S
Bill of material
PU14-E202-A180-B200-L300(architecture300S-0404)S
ARTNR
TYP
Type
D
Dmin
mm
SD
Diameter
mm
S
Division
150 mm
B
mm
Enter value for B
mm
cm
inch
ft
C
mm
A
mm
T
36 mm
E1
11 mm
L
Length
mm
ETAPPE2
Phase 2
A3
mm
Enter value for A3
mm
cm
inch
ft
E
mm
KASTEN
Open/Closed
LODLEVEL
LOD Level
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models