Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
R 15-STI-C-2,5 QMM (AU)
Bill of material
HARTING 09150006126
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09150006126
DESCSHORT
Short Description
Crimp contact, Operating current: ≤10 A, Male, Copper alloy, Gold plated, Conductor cross-section: 2.5 mm², AWG 14
DESCLONG
Long Description
Crimp contact, Operating current: ≤10 A, Male, Copper alloy, Gold plated, Conductor cross-section: 2.5 mm², AWG 14
MANUTYPEDESC
Manufacturer Type Description
R 15-STI-C-2,5 QMM (AU)
SUPPLIERALTNO
Alternative product number
09 15 000 6126
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB202
Insulation stripped length
6 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
2.5 mm²
AAC202
Material of the contact coat
Gold, Au
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
R 15-STI-C-2,5 QMM (AU), Han D®
AAO742
Brand
Han D®
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, Operating current: ≤10 A, Male, Copper alloy, Gold plated, Conductor cross-section: 2.5 mm², AWG 14
AAW338
Manufacturer product designation
Crimp contact, Operating current: ≤10 A, Male, Copper alloy, Gold plated, Conductor cross-section: 2.5 mm², AWG 14, R 15-STI-C-2,5 QMM (AU)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    R 15-STI-C-1 QMM (AU)
    HARTING
    R15 female F.O. 1mm POF (DD)
    HARTING
    Pneum. contact metal OD 6 female+valve
    HARTING
    Pneum. contact metal OD 6 male
    HARTING
    Han Q 7/0-F
    HARTING
    R15 male F.O. 1mm POF (DD)
    HARTING
    R 15-STI-C-0,5 QMM (AU)
    HARTING
    Han D F crimp contact 2,5 mm² Au/SMC
    HARTING
    Han 3HPR-HTE-SL-M20
    HARTING
    Han D F Crimp Contact Au AWG 20
    HARTING
    Han D F Crimp Contact 0,75mm² Au
    HARTING
    Han 12Q-SMC-FI-CRT-PE with QL
    HARTING
    R 15-STI-C-1,5 QMM (AU)
Previews
3D
Dimension
2D
Download CAD models