Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Pneum. contact metal OD 6 male
Bill of material
HARTING 09140006356
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140006356
DESCSHORT
Short Description
Pneumatic contact, Without shut-off, Straight, Male, Brass
DESCLONG
Long Description
Pneumatic contact, Without shut-off, Straight, Male, Brass
MANUTYPEDESC
Manufacturer Type Description
Pneum. contact metal OD 6 male
SUPPLIERALTNO
Alternative product number
09 14 000 6356
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB754
Contact design
Pin
AAC207
Material of the contact
Brass
AAO057
Product type
Pneum. contact metal OD 6 male
AAS464
Contact type
turned
AAU734
Manufacturer product description
Pneumatic contact, Without shut-off, Straight, Male, Brass
AAW338
Manufacturer product designation
Pneumatic contact, Without shut-off, Straight, Male, Brass, Pneum. contact metal OD 6 male
BAA039
max. operating ambient temperature
85 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models