Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
R 15-7+E-ISK-STI
Bill of material
HARTING 09150073001
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09150073001
DESCSHORT
Short Description
Inserts, Crimp termination, Male, Polyamide (PA), RAL 7032 (pebble grey), Rated current: ‌10 A, Contacts: 7
DESCLONG
Long Description
Inserts, Crimp termination, Male, Polyamide (PA), RAL 7032 (pebble grey), Rated current: ‌10 A, Contacts: 7
MANUTYPEDESC
Manufacturer Type Description
R 15-7+E-ISK-STI
SUPPLIERALTNO
Alternative product number
09 15 007 3001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB499
Rated surge voltage
4 kV
AAB754
Contact design
Pin
AAF726
rated current
10 A
AAO742
Brand
R 15
AAS458
Conductor connection method
crimp connection
AAS465
Insertion cycles, min.
500
AAT080
Pole number
7
BAC140
Combustibility class
HB
BAC487
material of insulation
Polyamide
BAH005
rated voltage
250 V
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han D male contact-c 1mm² (Ag)
    HARTING
    Han D F Crimp Contact Ag
    HARTING
    R 15-GG
    HARTING
    R 15-EG-13,5
    HARTING
    Han D R15 stift-c 0,75 mm Ag
Previews
3D
Dimension
2D
Download CAD models