Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
R 15-GG
Bill of material
HARTING 09150000401
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09150000401
DESCSHORT
Short Description
Hood, Screw locking, 1x Pg 11, Material (hood/housing): Polycarbonate (PC), Degree of protection: IP65
DESCLONG
Long Description
Hood, Screw locking, 1x Pg 11, Material (hood/housing): Polycarbonate (PC), Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
R 15-GG
SUPPLIERALTNO
Alternative product number
09 15 000 0401
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB373
Type of interlock
Threaded joint
AAB408
Design of housing
Plug-in housing
AAC108
Degree of protection (IP), mounted
IP65
AAP372
number of cable inlets
1
BAC461
material of housing
Polycarbonate (PC)
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models