Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Pneum. crimping tool x501
Bill of material
HARTING 09990000664
MANUID
Product number of the Manufacturer
09990000664
DESCSHORT
Short Description
Pneumatic crimping tool, for turned male and female contact, 4 indent crimp in acc. to MIL 22 520/2-01, Conductor cross-section: 0.09 ... 0.82 mm²
DESCLONG
Long Description
Pneumatic crimping tool, for turned male and female contact, 4 indent crimp in acc. to MIL 22 520/2-01, Conductor cross-section: 0.09 ... 0.82 mm²
MANUTYPEDESC
Manufacturer Type Description
Pneum. crimping tool x501
SUPPLIERALTNO
Alternative product number
09 99 000 0664
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
14
AAO057
Product type
Pneumatic crimping tool
AAU734
Manufacturer product description
Pneumatic crimping tool, for turned male and female contact, 4 indent crimp in acc. to MIL 22 520/2-01, Conductor cross-section: 0.09 ... 0.82 mm²
AAW338
Manufacturer product designation
Pneumatic crimping tool, for turned male and female contact, 4 indent crimp in acc. to MIL 22 520/2-01, Conductor cross-section: 0.09 ... 0.82 mm²
BAC673
Max. cross section of line
0.820 mm^2
BAC736
Min. cross section of line
0.090 mm^2
BAD875
Net weight
1 g
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    HPP V4 Power Crimp Tool
    HARTING
    Crimping Tool  Han C 4/6/10 mm2
    HARTING
    Service Crimp Tool FC1-3
    HARTING
    Ferrule Crimp tool 10mm2
    HARTING
    Crimping tool for 1mm POF
    HARTING
    SUB-D CRIMP TOOL SINGLE CONTACT
    HARTING
    Crimping Set FC1
    HARTING
    Hand hydraulic crimping tool 60 kN
    HARTING
    REMOVAL TOOL FOR SINGLE MALE CONTACTS
    HARTING
    Ferrule crimping tool 4-16mm²
    Bossard Catalog
    BN 20329 - Crimping tools for insulated connectors (Panduit® Contour Crimp™ CT-1551)
    HARTING
    CRIMPING TOOL FOR POF
Download CAD models
No generation actions are associated with this part