Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
CRIMPING TOOL FOR POF
Bill of material
HARTING 20990001033
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20990001033
DESCSHORT
Short Description
Crimping tool, for FO connector (plastic fibre), SC, F-SMA F-ST, A/F 3 mm, A/F 4.95 mm, A/F 6.5 mm
DESCLONG
Long Description
Crimping tool, for FO connector (plastic fibre), SC, F-SMA F-ST, A/F 3 mm, A/F 4.95 mm, A/F 6.5 mm
MANUTYPEDESC
Manufacturer Type Description
CRIMPING TOOL FOR POF
SUPPLIERALTNO
Alternative product number
20 99 000 1033
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAO057
Product type
Crimping tool
AAU734
Manufacturer product description
Crimping tool, for FO connector (plastic fibre), SC, F-SMA F-ST, A/F 3 mm, A/F 4.95 mm, A/F 6.5 mm
AAW338
Manufacturer product designation
Crimping tool, for FO connector (plastic fibre), SC, F-SMA F-ST, A/F 3 mm, A/F 4.95 mm, A/F 6.5 mm
BAD875
Net weight
655 g
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models