Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PCB Adapter w/o Pin 1.6mm for Han MegaBi
Bill of material
HARTING 09160009922
MANUID
Product number of the Manufacturer
09160009922
DESCSHORT
Short Description
Accessories, PCB adapter, Rated current: ‌7.5 A, Liquid crystal polymer (LCP)
DESCLONG
Long Description
Accessories, PCB adapter, Rated current: ‌7.5 A, Liquid crystal polymer (LCP)
MANUTYPEDESC
Manufacturer Type Description
PCB Adapter w/o Pin 1.6mm for Han MegaBi
SUPPLIERALTNO
Alternative product number
09 16 000 9922
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAB754
Contact design
Socket
AAF726
rated current
7.500 A
AAU734
Manufacturer product description
Accessories, PCB adapter, Rated current: ‌7.5 A, Liquid crystal polymer (LCP)
AAW338
Manufacturer product designation
PCB Adapter w/o Pin 1.6mm for Han MegaBi
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
125 °C
BAB392
certificate/approval
0
BAC487
material of insulation
Liquid crystal polymer
BAH005
rated voltage
50 V
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
RO
BAC818
Assembly
Other
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han-Power S Han Q4/2 F 2,5-4,0mm²
    HARTING
    Ha-VIS FE SFP Transceiver MM L2
    HARTING
    Han A Hood Side Entry LC 2 Pegs M20
    HARTING
    Han Fast-Lock 10qmm ang.silverplate.+pin
    HARTING
    Powercbl. Han Q4/2 f str 4G1,5
    HARTING
    Han Q8 Sti GW 6x1,5qmm sw 5,0m lang
    HARTING
    Han-Fast Lock 10mm² m.Pin Ag Ro 2300St.
    HARTING
    Powercbl 7/8" f 5G1,5mm² 4+PE 5,0m
    HARTING
    Han 16A-GS-16
    HARTING
    Han-Fast Lock 10mm² m.Pin, Ag
    HARTING
    Han Q8 Sti/Han 10 EMV Bu Servoltg.
    HARTING
    FO Contact 230HCS Cab.dm 2,8
    HARTING
    Powercbl M12 S-cod f 4G1,5mm² 3+PE 10,0m
Download CAD models
No generation actions are associated with this part