Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Fast Lock 10mm² m.Pin Ag Ro 2300St.
Bill of material
HARTING 09080006124
MANUID
Product number of the Manufacturer
09080006124
DESCSHORT
Short Description
Contacts, PCB contact, With pin, Copper alloy, Silver plated
DESCLONG
Long Description
Contacts, PCB contact, With pin, Copper alloy, Silver plated
MANUTYPEDESC
Manufacturer Type Description
Han-Fast Lock 10mm² m.Pin Ag Ro 2300St.
SUPPLIERALTNO
Alternative product number
09 08 000 6124
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAC194
Type of packaging
Castor
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAU734
Manufacturer product description
Contacts, PCB contact, With pin, Copper alloy, Silver plated
AAW338
Manufacturer product designation
Han-Fast Lock 10mm² m.Pin Ag Ro 2300St.
AAZ359
Direction mating face
With pin
AAZ363
Coating plug contact area
Silver (Ag)
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models