Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
ix Industrial RJ45, PVC cable assy, 0.5m
Bill of material
HARTING 09482612749005
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09482612749005
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 0.5 m
MANUTYPEDESC
Manufacturer Type Description
ix Industrial RJ45, PVC cable assy, 0.5m
SUPPLIERALTNO
Alternative product number
09 48 261 2749 005
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAO057
Product type
ix Industrial RJ45, PVC cable assy, 0.5m
AAO742
Brand
HARTING ix Industrial®
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    RJI cable 4x2xAWG26/7 CAT6A PUR, 1.5m
    HARTING
    RJI RJ45 PN Compact plug Cat.5, 4p 100pc
    HARTING
    RJI RJ45 PN plug Cat.5 IDC 4p RAIL
    HARTING
    VB RJ45 LaR -DB RJ45 FRNC blue 0.5m
    HARTING
    RJI RJ45 GL Compact plug Cat.6A, 8p  100
Previews
3D
Dimension
2D
Download CAD models