Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI RJ45 PN plug Cat.5 IDC 4p RAIL
Bill of material
HARTING 09451511122
MANUID
Product number of the Manufacturer
09451511122
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, IDC termination, Contacts: 4, Material: Polyamide (PA), Degree of protection: IP20
DESCLONG
Long Description
Connectors, IDC termination, Contacts: 4, Material: Polyamide (PA), Degree of protection: IP20
MANUTYPEDESC
Manufacturer Type Description
RJI RJ45 PN plug Cat.5 IDC 4p RAIL
SUPPLIERALTNO
Alternative product number
09 45 151 1122
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB789
max. connectable conductor cross-section multiple wire
0.320 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.100 mm^2
AAC108
Degree of protection (IP), mounted
IP20
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO742
Brand
HARTING RJ Industrial®
AAP798
Application standards
EN 45545-2
AAS458
Conductor connection method
Insulation displacement termination
AAT080
Pole number
4
AAU734
Manufacturer product description
RJI RJ45 PN plug Cat.5 IDC 4p RAIL
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Polyamide (PA)
BAC676
Max. line cross section, flexible
0.320 mm^2
BAC739
Min. line cross section, flexible
0.100 mm^2
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models