Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 Power Crimp Tool
Bill of material
HARTING 09468000000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09468000000
DESCSHORT
Short Description
8-indent crimping tool, incl. locator, Conductor cross-section: 0.08 ... 4 mm²
DESCLONG
Long Description
8-indent crimping tool, incl. locator, Conductor cross-section: 0.08 ... 4 mm²
MANUTYPEDESC
Manufacturer Type Description
HPP V4 Power Crimp Tool
SUPPLIERALTNO
Alternative product number
09 46 800 0000
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
13
AAO057
Product type
8-indent crimping tool
AAO742
Brand
HARTING PushPull (V4)
AAU734
Manufacturer product description
8-indent crimping tool, incl. locator, Conductor cross-section: 0.08 ... 4 mm²
AAW338
Manufacturer product designation
8-indent crimping tool, incl. locator, Conductor cross-section: 0.08 ... 4 mm²
BAC673
Max. cross section of line
4 mm²
BAC736
Min. cross section of line
0.08 mm²
BAD875
Net weight
645 g
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82073090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Crimping Tool  Han C 4/6/10 mm2
    HARTING
    SUB-D CRIMP TOOL SINGLE CONTACT
    HARTING
    Service Crimp Tool FC1-3
    HARTING
    Crimping tool for 1mm POF
    HARTING
    Crimping Set FC1
    HARTING
    Ferrule Crimp tool 10mm2
    HARTING
    CRIMPING TOOL FOR POF
    Bossard Catalog
    BN 20329 - Crimping tools for insulated connectors (Panduit® Contour Crimp™ CT-1551)
Previews
Download CAD models
No generation actions are associated with this part