Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han INOX 10B-HSE-R-M32
Bill of material
HARTING 19443100547
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19443100547
DESCSHORT
Short Description
Hood, Size: 10 B, Single locking lever, Side entry, 1x M32, Material (hood/housing): Stainless steel, Uncoated, Unpainted, Degree of protection: IP65
DESCLONG
Long Description
Hood, Size: 10 B, Single locking lever, Side entry, 1x M32, Material (hood/housing): Stainless steel, Uncoated, Unpainted, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han INOX 10B-HSE-R-M32
SUPPLIERALTNO
Alternative product number
19 44 310 0547
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB224
Arrangement of the cable lead-in
lateral
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
Uncoated
AAB408
Design of housing
Sleeve housing
AAB504
Housing coating
Uncoated
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han INOX 10B-HSE-R-M32
AAO742
Brand
Han-INOX®
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han-INOX®
AAS460
Size of connection thread
M32
AAS461
Size
10 B
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Hood, Size: 10 B, Single locking lever, Side entry, 1x M32, Material (hood/housing): Stainless steel, Uncoated, Unpainted, Degree of protection: IP65
AAW338
Manufacturer product designation
Hood, Size: 10 B, Single locking lever, Side entry, 1x M32, Material (hood/housing): Stainless steel, Uncoated, Unpainted, Degree of protection: IP65
BAA097
color of housing
Without
BAA351
color
uncolored
BAB392
certificate/approval
CE
BAC461
material of housing
Stainless steel
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han INOX 3A R/A Bulkhead Mounted Housing
    HARTING
    Han Q 5/0 HighTemp-F-c
    HARTING
    Han INOX 3A hood TE M20
    HARTING
    Han 24HP Direct/EMC-HSE-M32
    HARTING
    Uni-Dicht-Verschraubung Pg29, 20-25mm
    HARTING
    Han CGM-M M32x1,5 D.13-20mm/18-25mm
    HARTING
    Han CGM-P-EXi M32 D 13...20mm
    HARTING
    Uni-Dicht-Verschraubung Pg29, 14-18mm
    HARTING
    Han INOX 10B-HBM-SL
Previews
3D
Dimension
2D
Download CAD models