Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han C PCB Module F
Bill of material
HARTING 09140032710
MANUID
Product number of the Manufacturer
09140032710
DESCSHORT
Short Description
Accessories, PCB adapter, In the Han® C module, Rated current: ‌40 A, Polycarbonate (PC)
DESCLONG
Long Description
Accessories, PCB adapter, In the Han® C module, Rated current: ‌40 A, Polycarbonate (PC)
MANUTYPEDESC
Manufacturer Type Description
Han C PCB Module F
SUPPLIERALTNO
Alternative product number
09 14 003 2710
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB754
Contact design
Socket
AAF726
rated current
40 A
AAU734
Manufacturer product description
Accessories, PCB adapter, In the Han® C module, Rated current: ‌40 A, Polycarbonate (PC)
AAW338
Manufacturer product designation
Han C PCB Module F
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
125 °C
BAB392
certificate/approval
0
BAC487
material of insulation
Polycarbonate (PC)
BAH005
rated voltage
250 V
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    7/8 Cable Assembly 4p+PE st/- m/- 1,5m
    HARTING
    Han 10B Hood Side Entry LC 2 Reel M25
    HARTING
    PCB-Adapter Han DD 1.6mm (LCP)
    HARTING
    PE-BUEGEL FUER Han 24 MODULAR
    HARTING
    Han B Base Surface LP 1 Lever Metal Cove
Previews
3D
2D
Download CAD models