Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PCB-Adapter Han DD 1.6mm (LCP)
Bill of material
HARTING 09160009996
MANUID
Product number of the Manufacturer
09160009996
DESCSHORT
Short Description
Accessories, PCB adapter, In the Han DD® crimp insert, In the Han DD® module, In the Han® DDD module (different electrical data: 7.5 A 160 V 2.5 kV 3)
DESCLONG
Long Description
Accessories, PCB adapter, In the Han DD® crimp insert, In the Han DD® module, In the Han® DDD module (different electrical data: 7.5 A 160 V 2.5 kV 3), Rated current: ‌7.5 A, Liquid crystal polymer (LCP)
MANUTYPEDESC
Manufacturer Type Description
PCB-Adapter Han DD 1.6mm (LCP)
SUPPLIERALTNO
Alternative product number
09 16 000 9996
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
91
AAB754
Contact design
Pin, Socket
AAF726
rated current
7.5 A
AAU734
Manufacturer product description
Accessories, PCB adapter, In the Han DD® crimp insert, In the Han DD® module, In the Han® DDD module (different electrical data: 7.5 A 160 V 2.5 kV 3)
AAW338
Manufacturer product designation
PCB-Adapter Han DD 1.6mm (LCP)
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
125 °C
BAB392
certificate/approval
0
BAC487
material of insulation
Liquid crystal polymer
BAH005
rated voltage
250 V
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models