Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 10B Docking Frame
Bill of material
HARTING 09300101701
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09300101701
DESCSHORT
Short Description
Docking frame, Stainless steel, Size: 10 B
DESCLONG
Long Description
Docking frame, Stainless steel, Size: 10 B
MANUTYPEDESC
Manufacturer Type Description
Han 10B Docking Frame
SUPPLIERALTNO
Alternative product number
09 30 010 1701
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAO057
Product type
Han 10B Docking Frame
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Docking frame, Stainless steel, Size: 10 B
AAW338
Manufacturer product designation
Docking frame, Stainless steel, Size: 10 B
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han 16 B Docking Frame
    HARTING
    LP-ADAPTER Han DD
    HARTING
    Han 108DD-SMC-MI-CRT
    HARTING
    Han 10B Docking Frame (35 mm)
    HARTING
    Han 10B HTE M32 PFT CL
    HARTING
    Han 10B-HBM-Rear Fit-DL
    HARTING
    Han 24B Docking Frame
Previews
3D
Dimension
2D
Download CAD models