Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
LP-ADAPTER Han DD
Bill of material
HARTING 09160009908
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09160009908
DESCSHORT
Short Description
Accessories, PCB adapter, In the Han DD® crimp insert, In the Han DD® module, In the Han® DDD module (different electrical data: 7.5 A 160 V 2.5 kV 3)
DESCLONG
Long Description
Accessories, PCB adapter, In the Han DD® crimp insert, In the Han DD® module, In the Han® DDD module (different electrical data: 7.5 A 160 V 2.5 kV 3), Rated current: ‌7.5 A, Polyamide (PA)
MANUTYPEDESC
Manufacturer Type Description
LP-ADAPTER Han DD
SUPPLIERALTNO
Alternative product number
09 16 000 9908
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB754
Contact design
Pin, Socket
AAF726
rated current
7.5 A
AAU734
Manufacturer product description
Accessories, PCB adapter, In the Han DD® crimp insert, In the Han DD® module, In the Han® DDD module (different electrical data: 7.5 A 160 V 2.5 kV 3)
AAW338
Manufacturer product designation
LP-ADAPTER Han DD
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
125 °C
BAB392
certificate/approval
0
BAC487
material of insulation
Polyamide
BAH005
rated voltage
250 V
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models