Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Schiedel
Description
Wall Support Side Plates - Accessories
Bill of material
Side_Plate_Console 350/-/-/304/BA/ACCESS
MAT
Material
EAN
EAN/UPC-Code
SYS
System
ACCESS
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
EXT
ext Ø
mm
A
mm
B
mm
C
100 mm
X
35 mm
Y
28 mm
Z
10 mm
DIST
mm
NL
Nominal length
mm
ML
Material/Liner
304
SL
Surface liner
BA
WG
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models