Catalog navigation
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
Pump Technology
Description
COMPLI 1000 - Faeces lifting plant, double plant for commercial use
Bill of material
JP09830
ARTNR
Item number
TYP
Type
SPA
Voltage
V
B
Width
835 mm
H
Height
651 mm
T
Depth
650 mm
P1
Engine power
kW
P2
Engine power
kW
STR
Electricity
A
A
Cores
STE
Plug
O
Oil chamber
CNSMASSEXACT
Mass
kg
INFO
Infotext
Infotext
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model