Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Novoferm
Description
Sectional door NovoLux XL - NovoLux XL
Bill of material
NovoLux XL 40T 24000ST12135024030003000583178
TYP
Type
CNSORDERNO
Bestellnummer
LODDEST
LOD Destination
LOD
Level of detail
B
Max. width
mm
Enter value for B
Max. width
mm
cm
inch
ft
H
Max. height
mm
Enter value for H
Max. height
mm
cm
inch
ft
FR
free headspace
mm
Enter value for FR
free headspace
mm
cm
inch
ft
SCHSYS
Rail system
DFB
Roof angle track system
DFBA
Angle of roof angle track system
°
EZ
Corner frame
SCHBET
operation
CB
Control
HM
Middle panel height
mm
ST
thick panels
mm
BH
Bottom high
608 mm
COLOUR
Colour
OB
Max. surface
22 m^2
WK
max. wind force
Class 3-4
INFO
Specification text
Informace
Specification text
INFOPDF
Datasheet PDF
Info PDF
ECLASS91
eCl@ss 9.1
22-28-02-02
UNICLASS2015
Uniclass 2015
PR_30_59_24_38
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model