Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
247 - Cavity wall, one-gang junction box
Bill of material
247
CNSORDERNO
Art. No.
247
BZ
Type
Cavity wall, one-gang box
LOD
Level of Details
T
Depth
47 mm
FL
Cut hole Ø
68 mm
FP
For panel thickness
7 - 40 mm
GESCH
Device screws
2
ABO
Break-out openings Ø 20 mm
4
LSF1
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
2
LSF2
Cable entries 3 x 1.5 mm²
2
LSF3
Leitungseinführungen für Kleinspannungen
2
VPE
Support connectors for each package
2
CNSMASSEXACT
Individual net weight
20.3 g
CNSVOLUMEEXACT
Single volume
0.304 l
CNSEAN
EAN-Code
5412222352495
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models