Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9350-21 - Installation housing Enox
Bill of material
9350-21
CNSORDERNO
Art. No.
9350-21
BZ
Type
Installation housing Enox, for luminaires or loudspeakers, air-tight, 368 x 268 x 60 mm
LOD
Level of Details
L
Length
368 mm
B
Width
268 mm
T
Depth
60 mm
LI
Length on the inside
300 mm
BI
Width on the inside
200 mm
TI
Depth on the inside
57 mm
M25
Conduit entries for DIN EN conduits up to Ø 25 mm
4
LSF
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
4
LSF2
Cable entries 3 x 1.5 mm²
4
CNSMASSEXACT
Individual net weight
367 g
CNSVOLUMEEXACT
Single volume
4.06 l
CNSEAN
EAN-Code
4013456532885
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC000414