Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1292-81 - Installation housing KompaX® 2
Bill of material
1292-81
CNSORDERNO
Art. No.
1292-81
BZ
Type
Installation housing KompaX® 2, Ceiling exit Ø 125 mm, in facing concrete version
LOD
Level of Details
DA
Ceiling exit (CE) Ø
125 mm
LB
Min. luminaire covering Ø
137 mm
H
Height
14 mm
CNSMASSEXACT
Individual net weight
23.000 g
CNSVOLUMEEXACT
Single volume
0.878 l
CNSEAN
EAN-Code
4013456480612
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
ETIM40
ETIM 40
EC002472
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models