Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HELIA
Description
1282-11 - Install. housing, HaloX® 180 front pt., Inst. opening w. mineral fibreboard, variable up to 180 mm
Bill of material
1282-11
CNSORDERNO
Order Number
1282-11
BZ
Description
Install. housing, HaloX® 180 front pt., Inst. opening w. mineral fibreboard, variable up to 180 mm
LOD
Level of Details
ELL
Ceiling exit (CE) Ø
0-180 mm
UM
Universal mineral board
-
CNSMASSEXACT
Individual net weight
532.600 g
CNSVOLUMEEXACT
Single volume
2.074 L
CNSEAN
EAN-Code
4013456546950
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 180 front part, installation diameter universal up to 180 mm, universal mineral fibreboard (1282-11) Plastic front part with mineral fibreboard for installation diameter up to diameter <= 180 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser HaloX® 180 Art. No.1282-11
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD