Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HELIA
Description
1282-04 - Install. housing, HaloX® 180 front part, Inst. opening Ø 145 mm, onsite concrete
Bill of material
1282-04
CNSORDERNO
Order Number
1282-04
BZ
Description
Install. housing, HaloX® 180 front part, Inst. opening Ø 145 mm, onsite concrete
LOD
Level of Details
ELL
Ceiling exit (CE) Ø
145 mm
LB
Min. luminaire covering Ø
152 mm
CNSMASSEXACT
Individual net weight
86.000 g
CNSVOLUMEEXACT
Single volume
0.940 L
CNSEAN
EAN-Code
4013456546905
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 180 front part, installation diameter Ø 145 mm for on-site mixed concrete (1282-04) Plastic front part for installation diameter Ø 145 mm Luminaire covering min. diameter Ø 152 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser HaloX® 180 Art. No.1282-04
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели