Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1297-75 - Earthing potent. equal. casing 16²
Bill of material
1297-75
CNSORDERNO
Order code
1297-75
BZ
Type
Earthing potent. equal. casing 16², for on-site concrete
LOD
Level of Details
L
Length
250 mm
B
Width
220 mm
T
Depth
82 mm
RL
Circular conductors Ø 8-10 mm
1
FB
Flat strip up to 30 mm wide
1
LT
Leitungen bis 16² ein- und mehrdrähtig
7
EFF
Entry fields
8
CNSMASSEXACT
Individual net weight
803 g
CNSEAN
EAN-Code
4013456340909
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models