Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HAWLE
Description
371-00 - Universal pipe saddle with integrated shut-off function
Bill of material
3711460000
IN
Item Number
3711460000
LOD
LOD Level
PN
Max. operating pressure
16 bar
O
Outlet
ZAK 46
H
98 mm
H1
87 mm
L
200 mm
B
116 mm
B1
90 mm
BH
Borehole max.
36 mm
W
Weight
2.90 kg
MAT
Materials
Body: GJS-400, Hawle epoxy powder coated; Gaskets: EPDM
MED
Medium
Potable water | Sewage water
INFO
Additional Information
Use saddle blade model no. 8400003240.
NOTICE
Notice
Notice 1: Product numbers for gas on request.
PL
Product Link
Link
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型