Catalog navigation
CAD模型选择
可提供的产品: 8
HELP_VARIABLE
Company
HAWLE
Description
646-01 - Rotating push-fit elbow 90° with ZAK® spigot end
Bill of material
6465032460
IN
Item Number
LOD
LOD Level
PN
Max. operating pressure
16 bar
O
Outlet
D
d
mm
E
mm
H
mm
H1
mm
H2
mm
L
mm
L1
mm
B
mm
W
Weight
kg
MAT
Materials
Body: GJS-400, Hawle epoxy powder coated; Interlocked grip ring: POM; O-ring: EPDM (water)
MED
Medium
Potable water | Sewage water
INFO
Additional notice
Delivered with enclosed support liner (POM)
NOTICE
Notice
Notice 1: Product numbers use with PVC pipes on request.; Notice 2: When PE pipes are connected a support liner shall be used
PL
Product Link
Link
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
2D
下载CAD模型