Catalog navigation
CAD Model seçimi
Uygun ürünler: 8
HELP_VARIABLE
Company
HAWLE
Description
2810 - Service valves ZAK/ISO
Bill of material
5003130
IN
Item Number
LOD
LOD Level
DN
Nominal Diameter
Inch
PN
Pressure Rating
PN16
O
Outlet
PE
Ø PE-pipe
mm
H
mm
H1
mm
L
mm
T
t
mm
A
a
10.3 mm
C
c
20 mm
D1
Ød1
16 mm
W
Weight
kg
PL
Product Link
Link
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir