Catalog navigation
CAD model selection
Selectable products: 61
HELP_VARIABLE
Company
HAUFF
Description
GKD 615 - Modular Seal
Bill of material
10xGKD615 EPDM55
ORE
Order ref.
ARTNR
Article no.
MR
Materia rubber
RMIN
Ring gap minimum
90 mm
RMAX
Ring gap maximum
100 mm
AL
Arc Length
159.1 mm
PDMIN
Pipe diameter minimum
304 mm
PDMAX
Pipe diameter maximum
3000 mm
WT
Required wall thickness
205 mm
ANZ
Number of Segments
LODDEST
LOD Destination
LODLEVEL
LOD Level
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models