Catalog navigation
Wybór modelu CAD
Dostępne producty: 38
HELP_VARIABLE
Company
HAUFF
Description
GKD 500 - Modular Seal
Bill of material
10xGKD500 EPDM55
ORE
Order ref.
ARTNR
Article no.
MR
Materia rubber
RMIN
Ring gap minimum
62 mm
RMAX
Ring gap maximum
71.5 mm
AL
Arc Length
98 mm
PDMIN
Pipe diameter minimum
156 mm
PDMAX
Pipe diameter maximum
1230 mm
WT
Required wall thickness
165 mm
ANZ
Number of Segments
LODDEST
LOD Destination
LODLEVEL
LOD Level
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD